Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLQ2D4702RED

Everis G 1/8 Thread/BSPP Everis Valved Liquid Cooling Connector Insert, Warm Red
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polyphenylsulfone/PPSU
Material Finish:
Black, Transparent
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Black with cool blue
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved

Mating Parts

View All

Recently Viewed

View All