Termination Size

    Termination Type

      Pressure Range

        Valved?

          Seal Options

            Spring in FlowPath?

              RFID Enabled

                PLQ2

                The PLQ2 Series provides ultra-reliable, dripless connections and disconnections that protect valuable electronics. Designed using a high-performance thermoplastic, the PLQ2 connector is lightweight, chemical resistant, rated UL94 V0 flame retardant and easy to use—a perfect choice for liquid cooling of electronics applications. These innovative connectors offer a high-flow capacity to optimize thermal management system performance. The PLQ2 Series uses CPC-developed valve technology that eliminates drips and is designed to withstand long-term use.

                Features Benefits
                High-performance thermoplastic material Lightweight, durable and chemically compatible with widely used liquid cooling fluids
                Designed specifically for liquid cooling applications Withstands continuous exposure to moisture with no risk of corrosion
                Low pressure drop Increases the efficiency of liquid cooling systems
                Robust product testing to ensure reliability Proven dimensional stability, chemical compatibility and product tested to 10,000 cycles
                Pressure Range: Vacuum to 120 psi, 8.3 bar
                Temperature Range: 0°F to 240°F (-17°C to 115°C)

                Material:
                Main housing components: Polyphenylsulfone PPSU
                Valves and thumb latch: PPSU
                Valve spring (wetted): Stainless steel
                External spring: Stainless steel
                Seals: EPDM
                Seal spacer: PTFE

                Color:
                Matte Black with Cool Blue or Warm Red

                Tubing Sizes:
                1/4" ID (6.4mm ID)
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                non-spill

                Legend
                Legend

                6 list items
                • «
                • 1
                • »

                Product

                Bodies

                PLQ2D1704LBLU product photo

                PLQ2D1704LBLU

                1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Cool Blue
                PLQ2D1704LRED product photo

                PLQ2D1704LRED

                1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
                PLQ2D3004BLU product photo

                PLQ2D3004BLU

                1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Cool Blue
                PLQ2D3004RED product photo

                PLQ2D3004RED

                1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
                PLQ2D3102BLU product photo

                PLQ2D3102BLU

                1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Cool Blue
                PLQ2D3102RED product photo

                PLQ2D3102RED

                1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
                6 list items
                • «
                • 1
                • »

                Recently Viewed

                View All