2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PLQ2D3004RED

1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
Add to Quote Request
Material:
Polyphenylsulfone/PPSU
Material Finish:
Black, Transparent
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Black with warm red
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved

Mating Parts

View All

Recently Viewed

View All