PLQ2

The PLQ2 Series provides ultra-reliable, dripless connections and disconnections that protect valuable electronics. Designed using a high-performance thermoplastic, the PLQ2 connector is lightweight, chemical resistant, rated UL94 V0 flame retardant and easy to use—a perfect choice for liquid cooling of electronics applications. These innovative connectors offer a high-flow capacity to optimize thermal management system performance. The PLQ2 Series uses CPC-developed valve technology that eliminates drips and is designed to withstand long-term use.

FeaturesBenefits
High-performance thermoplastic materialLightweight, durable and chemically compatible with widely used liquid cooling fluids
Designed specifically for liquid cooling applicationsWithstands continuous exposure to moisture with no risk of corrosion
Low pressure dropIncreases the efficiency of liquid cooling systems
Robust product testing to ensure reliabilityProven dimensional stability, chemical compatibility and product tested to 10,000 cycles
Pressure Range:Vacuum to 120 psi, 8.3 bar
Temperature Range:0°F to 240°F (-17°C to 115°C)

Material:
Main housing components:Polyphenylsulfone PPSU
Valves and thumb latch:PPSU
Valve spring (wetted):Stainless steel
External spring:Stainless steel
Seals:EPDM
Seal spacer:PTFE

Color:
Matte Black with Cool Blue or Warm Red

Tubing Sizes:
1/4" ID (6.4mm ID)
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spill

Legend
Legend

4 list items
  • «
  • 1
  • »

Product

Bodies

PLQ2D3004BLU product photo

PLQ2D3004BLU

PLQ2D3004BLU
1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Product ID: PLQ2D3004BLU
PLQ2D3004RED product photo

PLQ2D3004RED

PLQ2D3004RED
1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
Product ID: PLQ2D3004RED
PLQ2D3102BLU product photo

PLQ2D3102BLU

PLQ2D3102BLU
1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Cool Blue
Product ID: PLQ2D3102BLU
PLQ2D3102RED product photo

PLQ2D3102RED

PLQ2D3102RED
1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
Product ID: PLQ2D3102RED
4 list items
  • «
  • 1
  • »

Recently Viewed

View All