NSH

NSH Series couplings are general purpose versions of our pressure-balanced, non-spill, ChemQuik® CQG couplings. Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance and exceptionally high flow capacity, allowing instant disconnects (and reconnects), even under pressure. Their non-spill design virtually eliminates spills, minimizes downtime and enhances operator safety in a very low cost package.
Features Benefits

Non-spill design

Ultimate protection from chemicals and fumes

Pressure-balanced design         Failsafe disconnect, even under pressure; easy to reconnect at high pressure
Springless flow path design     Eliminates source of metallic contaminants

Optional color coding    

Helps prevent accidental misconnects

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: 32°F to 120°F / 0°C to 49 °C
Flow Capacity: Cv~3.0 (see graph)
Spillage: <0.10 cc/disconnect
Inclusion:  0.03 cc/disconnect
Materials:
Main components and valves: Glass-filled polypropylene
O-rings: EPDM
Panel Mount seal: EPDM
Optional seal materials: FKM
Optional colors: Red or blue thumb latch and insert tip
Springs (non-wetted): 316 Stainless steel
Compression nut, gripper, ferrule: White polypropylene
Lubricants: Krytox® PFPE (inert)
Panel Mount Nut: HDPE
Panel mount adapter: HDPE
Tubing range: 3/8" to 3/4", 9.5mm to 19mm
Compression Termination: Tubing specifications 3/8" OD or 1/2" OD
+0.010/-0.000

 
*Patent protected
     
NSH Pressure RangeNSH Water Flow
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
non-spill  

Legend
Legend

21 list items

Product

Bodies

NSHD17012 product photo

NSHD17012

3/4 Hose Barb Valved In-Line Coupling Body
NSHD10012 product photo

NSHD10012

3/4 NPT Valved In-Line Coupling Body
NSHD17008 product photo

NSHD17008

1/2 Hose Barb Valved In-Line Coupling Body
NSHD10006BSPT product photo

NSHD10006BSPT

3/8 BSPT Valved In-Line Coupling Body
NSHD13006 product photo

NSHD13006

3/8 JACO Valved In-Line Coupling Body
NSHD17010 product photo

NSHD17010

5/8 Hose Barb Valved In-Line Coupling Body
NSHD19006 product photo

NSHD19006

3/8 FNPT Valved In-Line Coupling Body
NSHD13008 product photo

NSHD13008

1/2 JACO Valved In-Line Coupling Body
NSHD17006 product photo

NSHD17006

3/8 Hose Barb Valved In-Line Coupling Body
NSHD10008 product photo

NSHD10008

1/2 MNPT Valved In-Line Coupling Body

Fittings, Valves and Accessories

NSHPMKIT12 product photo

NSHPMKIT12

Panel Mount Kit for NSH (EPDM)

Inserts

NSHD22010 product photo

NSHD22010

5/8 Hose Barb Valved In-Line Coupling Insert
21 list items

Recently Viewed

View All