NS6

NS6 Series couplings feature non-spill valves at a great price. Use the NS6 when even a few drops of spillage pose problems regarding safety, media cost or environmental regulations. These innovative couplings are lightweight, chemically resistant and easy to use. The non-spill design virtually eliminates spills, minimizes downtime and enhances operator safety. Soft touch overmold makes them comfortable in the hand and very attractive.
Features Benefits
Non-spill design Disconnect under pressure with no spills
Color coding Instant visual differentiation of media lines
Glass-filled polypropylene Durable and compatible with many
chemicals
Colder thumb latch One-hand connection and disconnection
Pressure: Vacuum to 120 psi, 8.3 bar (see graph)
Temperature: 32°F to 160°F / 0°C to 71°C (see graph)
Flow Capacity: Cv~2.2 (see graph)
Spillage: 0.03 cc/disconnect @ ~ 0 psi
0.30 cc/disconnect @ ~ 120 psi
Materials:
Main components and valves: Glass-filled polypropylene
Thumb latch: Glass-filled polypropylene
Valve spring: 316 stainless steel
External spring: 316 stainless steel
O-rings: EPDM (FKM optional)
Soft-touch overmold: TPV*
Color: Gray with dark gray overmold standard
(gray with red or blue overmold available)
Lubricants: Krytox® PFPE (inert)
Tubing Size: 3/8" and 1/2", 9.5mm to 12.7mm
   
*The overmold material is known as TPV (thermoplastic vulcanizate). This TPV is an alloy of polypropylene thermoplastic and fully vulcanized EPDM rubber. The material is typically resistant to water, acids and bases.
     
      NS6 Pressure RangeNS6 Water Flow
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
non-spill Cv ~ 2.2 (31.70) max

Legend
Legend

13 list items

Product

Bodies

NS6D17006 product photo

NS6D17006

NS6D17006
3/8 Hose Barb Valved In-Line Coupling Body
Product ID: NS6D17006
NS6D10008BSPT product photo

NS6D10008BSPT

NS6D10008BSPT
1/2 BSPT Valved Coupling Body
Product ID: NS6D10008BSPT
NS6D13008 product photo

NS6D13008

NS6D13008
1/2 JACO Valved In-Line Coupling Body
Product ID: NS6D13008
NS6D10008 product photo

NS6D10008

NS6D10008
1/2 NPT Valved Coupling Body
Product ID: NS6D10008
NS6D17008 product photo

NS6D17008

NS6D17008
1/2 Hose Barb Valved In-Line Coupling Body
Product ID: NS6D17008

Inserts

NS6D22006 product photo

NS6D22006

NS6D22006
3/8 Hose Barb Valved Coupling Insert
Product ID: NS6D22006
NS6D40008 product photo

NS6D40008

NS6D40008
1/2 JACO Valved Panel Mount Insert
Product ID: NS6D40008
NS6D42006 product photo

NS6D42006

NS6D42006
3/8 Hose Barb Valved Panel Mount Insert
Product ID: NS6D42006
NS6D24008BSPT product photo

NS6D24008BSPT

NS6D24008BSPT
1/2 BSPT Valved Coupling Insert
Product ID: NS6D24008BSPT
NS6D20008 product photo

NS6D20008

NS6D20008
1/2 JACO Valved Coupling Insert
Product ID: NS6D20008
NS6D42008 product photo

NS6D42008

NS6D42008
1/2 Hose Barb Valved Panel Mount Insert
Product ID: NS6D42008
NS6D24008 product photo

NS6D24008

NS6D24008
1/2 NPT Valved Insert
Product ID: NS6D24008
13 list items

Recently Viewed

View All