LQ2

The LQ2 Series with 1/8” flow is designed specifically for liquid cooling applications. With a small form factor for tight spaces, LQ2 connectors offer a high-flow capacity to optimize system performance while providing ultra-reliable, dripless connections and disconnections to protect valuable electronics. LQ2 fittings use patent pending valve technology that eliminates drips and are designed for long-term use. EPDM and FKM seals are standard options for compatibility with glycol/water or dielectric coolants. For other material and termination options see your regional CPC sales representative.

FeaturesBenefits

Non-spill design

Disconnect under pressure with no spills

Redundant multi-lobed seals

Extra protection from leaks over an extended period of time

High flow capacity with low pressure dropEfficient, cost-effective cooling system
EPDM or FKM sealsOptions support common coolants used in liquid cooling applications (i.e. glycol/water, mineral oil, synthetic oils, ElectroCool®)
Ergonomic body and latch designSimple, intuitive one-handed operation of latch. Audible click signals secure connection
Color codingInstant visual identification of cooling lines
Low profileMeets size requirements for space-constrained electronics

Barbed and threaded terminations

Compatibility with various tubing options including reinforced tubing

Pressure:Vacuum to 200 psi, 13.8 bar
Temperature:0°F to 240°F (-17°C to 115°C)

Maximum Flow at Disconnect:
1.00 gal/min at 0 – 100 psi
0.25 gal/min at 101 – 200 psi
Materials:
Main housing components:Chrome-plated brass
Valves and thumb latch:Polysulfone
Valve spring (wetted):Stainless steel
External spring:Stainless steel
Seals:EPDM (FKM optional)
Operating Temperature Range:0°F to 240°F (-17°C to 115°C)
Shipping / Storage Temperature:-40°F to 240°F (-40°C to 115°C)
 
RoHS and REACH compliant

Color:
Chrome with Cool Blue or Warm Red

Tubing Sizes:
1/4 ID (6.4mm ID)

Lubricants:
Krytox® PFPE

Spillage:

<0.015 cc per disconnect at 0 psi
<0.063 cc per disconnect at 200 psi

Inclusion:
<0.063 cc per connect
LQ2 Force to connectLQ2-Water-Flow-0-2
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spillCv ~ 0.37 max

Legend
Legend

16 list items

Product

Bodies

LQ2D3004RED product photo

LQ2D3004RED

LQ2D3004RED
1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
Product ID: LQ2D3004RED
LQ2D3004BLU product photo

LQ2D3004BLU

LQ2D3004BLU
1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Product ID: LQ2D3004BLU
LQ2D3304LRED product photo

LQ2D3304LRED

LQ2D3304LRED
1/4" Locking Hose Barb Valved Elbow Liquid Cooling Coupling Body, Warm Red
Product ID: LQ2D3304LRED
LQ2D1704LBLU product photo

LQ2D1704LBLU

LQ2D1704LBLU
1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Product ID: LQ2D1704LBLU
LQ2D3102RED product photo

LQ2D3102RED

LQ2D3102RED
1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
Product ID: LQ2D3102RED
LQ2D1704LRED product photo

LQ2D1704LRED

LQ2D1704LRED
1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
Product ID: LQ2D1704LRED
LQ2D3102BLU product photo

LQ2D3102BLU

LQ2D3102BLU
1/8" G-Thread/BSPP Valved In-Line Liquid Cooling Body, Cool Blue
Product ID: LQ2D3102BLU
LQ2D3304LBLU product photo

LQ2D3304LBLU

LQ2D3304LBLU
1/4" Locking Hose Barb Valved Elbow Liquid Cooling Coupling Body, Cool Blue
Product ID: LQ2D3304LBLU

Inserts

LQ2D4604BLU product photo

LQ2D4604BLU

LQ2D4604BLU
1/4" SAE Valved Liquid Cooling Coupling Insert, Cool Blue
Product ID: LQ2D4604BLU
LQ2D4604RED product photo

LQ2D4604RED

LQ2D4604RED
1/4" SAE Valved Liquid Cooling Coupling Insert, Warm Red
Product ID: LQ2D4604RED
LQ2D2304LRED product photo

LQ2D2304LRED

LQ2D2304LRED
1/4" Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert, Warm Red
Product ID: LQ2D2304LRED
LQ2D4702BLU product photo

LQ2D4702BLU

LQ2D4702BLU
1/8" G-Thread/BSPP Valved Liquid Cooling Connector Insert, Cool Blue
Product ID: LQ2D4702BLU
16 list items

Recently Viewed

View All