Material

Termination Size

Termination Type

Pressure Range

Valved?

Seal Options

Mounting Options

Spring in FlowPath?

RFID Enabled

Everis BLQ2

The Everis™ BLQ2 quick disconnect couplings provide ultra -reliable dripless connections and disconnections that protect valuable electronics. Designed specifically for rack-mounted liquid cooling applications, the Everis BLQ2 Series use patent pending valve technology that eliminates drips and is able to withstand long-term connection.
FeaturesBenefits

Non-spill design

Disconnect under pressure

Redundant sealing when connected

Extra protection from contaminents and debris

Friction-free valve

Valving system designed for extended periods in the connected state

Ruggedness

Able to withstand long-term, repeated use

Axial engagement tolerance

Valves designed to allow full flow even when not fully engaged

Pressure:
 Everis BLQ2 Vacuum to 200 psi, 13.8 bar
Temperature: 0°F to 240°F (-17°C to 115°C)
 
 Maximum Flow at Disconnect
 Everis BLQ2    1.00 gal/min at 0-100 psi; 0.25 gal/min at 101-200 psi
 
 Materials:
Main housing componentsChrome-plated brass
ValvesPolysulfone
Valve spring (wetted)Stainless steel
SealsEPDM

 Color:
 Everis BLQ2                             Chrome
 Thread Sizes:
 Everis BLQ2 1/4" SAE-4
 Lubricants: Krytox® PFPE
 Spillage:
 Everis BLQ2<0.015 cc per disconnect rated at 0 psi     <0.063 cc per disconnect rated at 200 psi
 Inclusion:
 Everis BLQ2<0.063 cc per connect
 
Everis BLQ2 Force to connectEveris BLQ2-Water-Flow-0-2
 
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spillEveris BLQ2 Cv ~ 0.37 max

Legend
Legend

2 list items
  • «
  • 1
  • »

Product

Bodies

BLQ2D3004 product photo

BLQ2D3004

Everis 1/4" Rack and Panel SAE-04 Valved In-Line Liqud Cooling Coupling Body

Inserts

BLQ2D4604 product photo

BLQ2D4604

Everis 1/4" Rack and Panel SAE-04 Valved In-Line Liquid Cooling Coupling Insert
2 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products