Termination Size

Valved?

Seal Options

Mounting Options

Sterilization

Spring in FlowPath?

RFID Enabled

Thermal Management

Liquid cooling connectors that keep electronic systems cool.

Thermal and mechanical engineers specify drip-free liquid cooling fitting solutions from CPC to keep HPC, data center and electric charging systems consistently cool and operating with high efficiency. Our ultra-reliable quick disconnects, connectors and fittings include the purpose-built LQ Series dripless quick disconnects, blind mates and the PLQ Series of couplings. These products feature patent-pending liquid cooling valve technology with components compatible with common system coolants. Engineered for long-term use, CPC’s liquid cooling connectors eliminate drips and enable efficient and reliable liquid cooling.

Additional Resources

Request a Sample
  • LC2

    LC

    Read More
    LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
  • LQ21

    Everis LQ2

    Read More
    The Everis™ LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.
  • LQ43

    Everis LQ4

    Read More
    The Everis™ LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
  • BLQ21

    Everis BLQ2

    Read More
    The Everis™ non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.
  • BLQ4

    Everis BLQ4

    Read More
    The Everis™ non-spill quick disconnect designed specifically for blind mate liquid cooling applications.
  • BLQ63

    Everis BLQ6

    Read More
    The Everis™ BLQ6 3/8 inch flow fitting provides ultra-reliable connection for blind mate liquid cooling applications. An optional accessory kit for panel mounting is available.
  • LQ62

    Everis LQ6

    Read More
    The Everis™ LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
  • PLQ25

    Everis PLQ2

    Read More
    Designed and purpose-built for liquid cooling, the Everis™ PLQ2 QD offers leak-free performance and drip-free disconnection.
  • LQ82

    Everis LQ8

    Read More
    The Everis LQ8 connector is a 1/2 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics applications.
  • NS2122

    NS212

    Read More
    An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
  • NS45

    NS4

    Read More
    Feature non-spill valves in a compact size, at a great price.
  • NS63

    NS6

    Read More
    Non-spill couplings that are lightweight, chemically resistant and easy to use.
  • NSH6

    NSH

    Read More
    Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.