TFFDM3MWHT
3mm Hose Barb Valved Fitting Body
- Material:
- Acetal
- Material Finish:
- Natural
- Pressure Range:
- Vacuum to 100psi, 6.9 bar per line
- Mounting Option:
- Free Floating
- Seal Options:
- BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Bag Qty:
- 100