2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

SRC4203CB

3/16 Hose Barb Panel Mount Chrome-plated Brass Coupling Insert
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded White
Color:
White with blue pads
Sterilization:
EtO, e-beam or gamma
Temperature Range:
32°F - 110°F (0°C - 43°C)
Valve Option:
Non-Valved

Additional Items

Recently Viewed

View All