2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

MPC22004TM

1/4 Hose Barb Non-Valved Coupling Insert
Add to Quote Request
Material:
ABS
Material Finish:
Molded white
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
White
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
-40°F - 160°F (-40°C - 71°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved

Recently Viewed

View All