2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

MPC22004T03

1/4 Hose Barb Non-Valved Coupling Insert
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
Purple Tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 250°F (-40°C - 121°C)
Seal Options:
Buna-N USP Class V
Valve Option:
Non-Valved
MPC32003 product photo

MPC32003

MPC Coupling Cap
`
MPC32039 product photo

MPC32039

MPC Coupling Cap
`
MPC32L product photo

MPC32L

MPC Tethered Cap
`

Recently Viewed

View All