2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

MPC17006T

3/8 Hose Barb Non-Valved In-Line Coupling Body
Add to Quote Request
Material:
ABS
Material Finish:
Molded white
Color:
White
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
-40°F - 160°F (-40°C - 71°C)
Valve Option:
Non-Valved

Recently Viewed

View All