2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

MPC17004T39

1/4 Hose Barb Non-Valved In-Line Coupling Body
Add to Quote Request
Material:
Polysulfone
Material Finish:
Natural
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 300°F (-40°C - 149°C)
Valve Option:
Non-Valved

Recently Viewed

View All