Surgical

When every connection is critical. From the operating room to the dentist’s chair, there’s no room for error. CPC quick disconnect couplings help you make medical connections that are cleaner, faster and, most important, safer. Whether the application calls for non-valved or non-spill, low flow or high flow, reusable or disposable, our broad range of standard and custom-engineered components can meet your every specification. We even offer hybrid solutions that transfer gas or fluid media while incorporating signal transfer for an all-in-one connection.
  • MPC3

    MPC

    Read More
    Add ease of use and security to your most critical fluid handling applications.
  • PLC8

    PLC

    Read More
    1/4" flow coupling offers the widest selection of sizes and configurations.
  • SMC7

    SMC

    Read More
    SMC couplings offer great value in a small plastic connector.
  • SMCPolycarbonate

    SMC Polycarbonate

    Read More
    SMC polycarbonate couplings offer great value in a small plastic connector.
  • SRC

    SRC

    Read More
    The SRC connector eliminates the potential for misconnection with luer fittings.