AseptiQuik G

AseptiQuik® Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1 1/2 -inch sizes and genderless connections—the AseptiQuik® family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.


Features Benefits
Genderless Design Eases integration of single-use systems
with universal mating between G connectors
Robust construction Repeatable and reliable performance
with no additional hardware required
FLIP-CLICK-PULL Innovative three-step connection process
reduces risk of operator error
Integrated pull tab covers Pull tabs act as protective cover reducing
covers part complexity and ensure simultaneous
removal of both membranes
CPC Click Audible confirmation of assembly
Pressure: Up to 60 psi, 4.1 bar 
Up to 75 psi, 5.1 bar for 48 hours
Temperature: 34°F to 104°F (1°C to 40°C)
Sterilization:

Gamma: Up to 50kGy irradiation

AutoClave High Temp (HT) Version:

One Cycle up to 266°F (130°C) for 60 minutes

Termination Size:

1/4", 3/8”, 1/2", 3/4" ID hose barb (6.4mm,
9.5mm, 12.7mm, 19.0mm) and 3/4", 1-1/2" sanitary

 
Materials:
Main Components:

Polycarbonate (white), USP Class VI, ADCF

Pull Tabs/Caps:

Polycarbonate (blue, standard version),
USP Class VI, ADCF
Polycarbonate (white, HT version),
USP Class VI, ADCF
Seals:

Silicone (clear), platinum-cured,
USP Class VI, ADCF

Membrane:

Polyethylene (standard version),
USP Class VI, ADCF
Hydrophobic polyethersulfone with PTFE strip (HT version),
USP Class VI

   
   
AseptiQuik G Flow
   
This graph is intended to give you a general idea of the performance capabilities of each product line. The shaded area of the graph represents the operating range of the product family, i.e. upper and lower values are shown. Therefore, depending on the exact coupling configurations selected, you can reasonably expect values to fall within the shaded area.
     
straight-through

Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”.

Legend
Legend

12 list items
  • «
  • 1
  • »

Product

Genderless

AQG17004 product photo

AQG17004

AQG17004
1/4 Hose Barb Genderless AseptiQuik G Connector Body
Product ID: AQG17004
AQG17004HT product photo

AQG17004HT

AQG17004HT
1/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
Product ID: AQG17004HT
AQG17006 product photo

AQG17006

AQG17006
3/8 Hose Barb Genderless AseptiQuik G Connector Body
Product ID: AQG17006
AQG17006HT product photo

AQG17006HT

AQG17006HT
3/8 Hose Barb Genderless AseptiQuik G Connector Body- High Temperature
Product ID: AQG17006HT
AQG17008 product photo

AQG17008

AQG17008
1/2 Hose Barb Genderless AseptiQuik G Connector Body
Product ID: AQG17008
AQG17008HT product photo

AQG17008HT

AQG17008HT
1/2 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
Product ID: AQG17008HT
AQG17012 product photo

AQG17012

AQG17012
3/4 Hose Barb Genderless AseptiQuik G Connector Body
Product ID: AQG17012
AQG17012HT product photo

AQG17012HT

AQG17012HT
3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
Product ID: AQG17012HT
AQG33012 product photo

AQG33012

AQG33012
3/4 Sanitary Genderless AseptiQuik G Connector Body
Product ID: AQG33012
AQG33012HT product photo

AQG33012HT

AQG33012HT
3/4 Sanitary Genderless AseptiQuik G Connector Body - High Temperature
Product ID: AQG33012HT
AQG33024 product photo

AQG33024

AQG33024
1½" Sanitary Genderless AseptiQuik G Connector Body
Product ID: AQG33024
AQG33024HT product photo

AQG33024HT

AQG33024HT
1 1/2" Sanitary Genderless AseptiQuik G Connector Body
Product ID: AQG33024HT
12 list items
  • «
  • 1
  • »

Recently Viewed

View All