2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

AQC22006HT

3/8 Hose Barb AseptiQuik Insert - High Temperature
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Molded White
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
White with white pull tab
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
39°F - 104°F (4°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved

Recently Viewed

View All