Category

    Termination Size

      Valved?

        Mounting Options

          Sterile

          When it’s critical to maintain the integrity of your sterile fluid transfer application, you need a partner with experience that understands the nature of your work. CPC is the leader in single-use connection technology, because our sterile connection technologies feature intuitive designs that are robust, reliable and easy to use. With the industry’s broadest range of sterile connectors—from 1/8” up to 1”—featured in our AseptiQuik® series, our solutions give biopharmaceutical manufacturers greater flexibility. In addition, our Steam-Thru® Connections—winner of a Technology of the Decade award in 2012—ease the integration of hybrid systems and minimize cross-contamination risks, giving you sterile, reliable connections day in and day out.
          • AseptiQuikSConnector1

            AseptiQuik S

            Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
          • AseptiQuikGConnector3

            AseptiQuik G

            Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
          • AseptiQuikCConnector2

            AseptiQuik C

            Provide quick and easy sterile connections, even in non-sterile environments.
          • AseptiQuikLConnector1

            AseptiQuik L

            Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
          • AseptiQuikDCConnector2

            AseptiQuik DC

            Make quick and easy sterile connections and disconnections, even in non-sterile environments.
          • AseptiQuikXConnector2

            AseptiQuik X

            Large format 1" connectors provide quick and easy sterile connections for high flow applications.
          • Steam-ThruConnections3

            Steam-Thru Connections

            Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.
          • AseptiQuikSTCConnector2

            AseptiQuik STC

            Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.