Termination Size

Termination Type

Valved?

Mounting Options

RFID Enabled

Sterile

When it’s critical to maintain the integrity of your sterile fluid transfer application, you need a partner with experience that understands the nature of your work. CPC is the leader in single-use connection technology, because our sterile connection technologies feature intuitive designs that are robust, reliable and easy to use. With the industry’s broadest range of sterile connectors—from 1/8” up to 1”—featured in our AseptiQuik® series, our solutions give biopharmaceutical manufacturers greater flexibility. In addition, our Steam-Thru® Connections—winner of a Technology of the Decade award in 2012—ease the integration of hybrid systems and minimize cross-contamination risks, giving you sterile, reliable connections day in and day out.
  • AseptiQuikSConnector1

    AseptiQuik S

    Read More
    Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
  • AseptiQuikGConnector3

    AseptiQuik G

    Read More
    Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
  • AseptiQuikCConnector2

    AseptiQuik C

    Read More
    Provide quick and easy sterile connections, even in non-sterile environments.
  • AseptiQuikLConnector1

    AseptiQuik L

    Read More
    Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
  • AseptiQuikXConnector2

    AseptiQuik X

    Read More
    Large format 1" connectors provide quick and easy sterile connections for high flow applications.
  • AseptiQuikSTCConnector2

    AseptiQuik STC

    Read More
    Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.
  • AseptiQuikDCConnector2

    AseptiQuik DC

    Read More
    Make quick and easy sterile connections and disconnections, even in non-sterile environments.
  • HFCDisconnect3

    HFC Disconnect

    Read More
    Ease to operate sterile disconnect with protective thumb latch covering.
  • Steam-ThruConnections3

    Steam-Thru Connections

    Read More
    Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.