Termination Size

    Termination Type

      Valved?

        Mounting Options

          Spring in FlowPath?

            RFID Enabled

              Sterile

              When it’s critical to maintain the integrity of your sterile fluid transfer application, you need a partner with experience that understands the nature of your work. CPC is the leader in single-use connection technology, because our sterile connection technologies feature intuitive designs that are robust, reliable and easy to use. With the industry’s broadest range of sterile connectors—from 1/8” up to 1”—featured in our AseptiQuik® series, our solutions give biopharmaceutical manufacturers greater flexibility. In addition, our Steam-Thru® Connections—winner of a Technology of the Decade award in 2012—ease the integration of hybrid systems and minimize cross-contamination risks, giving you sterile, reliable connections day in and day out.
              • AseptiQuikSConnector1

                AseptiQuik S

                Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
              • AseptiQuikGConnector3

                AseptiQuik G

                Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
              • AseptiQuikCConnector2

                AseptiQuik C

                Provide quick and easy sterile connections, even in non-sterile environments.
              • AseptiQuikLConnector1

                AseptiQuik L

                Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
              • AseptiQuikDCConnector2

                AseptiQuik DC

                Make quick and easy sterile connections and disconnections, even in non-sterile environments.
              • AseptiQuikSTCConnector2

                AseptiQuik STC

                Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.
              • AseptiQuikXConnector2

                AseptiQuik X

                Large format 1" connectors provide quick and easy sterile connections for high flow applications.
              • HFCDisconnect3

                HFC Disconnect

                Ease to operate sterile disconnect with protective thumb latch covering.
              • Steam-ThruConnections3

                Steam-Thru Connections

                Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.