STC2020300
3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
- Material:
- Polysulfone, USP Class VI, ADCF
- Material Finish:
- Natural
- Pressure Range:
- Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
- Color:
- Amber tint
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma: up to 50 kGy / Autoclave: up to 265°F (129°C) for 60 minutes / SIP process: up to 275°F (135°C) for 60 minutes
- Temperature Range:
- 39°F - 104°F (4°C - 40°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Option:
- Valved
- Body Type:
- Other
- Weight:
- .15 Each
- Bag Qty:
- 5