Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SXFD42M3

copy to clipboard click to copy Copied to clipboard!

Valved Coupling Insert with 3mm Hose Barb Female Fitting Bodies

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 100psi, 6.9 bar per line
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
10

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products