Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SXF170112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Almond
Pressure Range:
Vacuum to 100psi, 6.9 bar per line
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Spring:
316 Stainless Steel
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
10

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products