Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SQCC221212M

3/4 Sanitary Fitting Non-Valved Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Stainless Steel
Material Finish:
Stainless Steel
Color:
Chrome
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 300°F (-40°C - 149°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved
Body Type:
Insert
Weight:
.0655 Each
Bag Qty:
1

Replacement Parts

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products