Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMF0291

1/8 Hose Barb Non-Valved In-Line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polycarbonate
Material Finish:
Molded Purple
Pressure Range:
Vacuum to 100 psi, 6.9 bar
Color:
Purple Tint
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
-40°F - 250°F (-40°C - 121°C)
Seal Options:
BUNA-N, USP Class V, ADCF
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
250

Recently Viewed

View all recently visited products