SMF0191
1/16 Hose Barb Non-Valved In-Line Coupling Body
- Material:
- Polycarbonate
- Material Finish:
- Molded Purple
- Pressure Range:
- Vacuum to 100 psi, 6.9 bar
- Color:
- Purple Tint
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma
- Temperature Range:
- -40°F - 250°F (-40°C - 121°C)
- Seal Options:
- BUNA-N, USP Class V, ADCF
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 250