Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMFPMD01BLK

1/16 Hose Barb Valved Panel Mount Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Dyed Black
Pressure Range:
Vacuum to 100 psi, 6.9 bar
Color:
Black
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Body

Recently Viewed

View all recently visited products