Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMFM3MBLK

3mm Hose Barb Non-Valved In-Line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Molded Black
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
50

Recently Viewed

View all recently visited products