Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMF02

copy to clipboard click to copy Copied to clipboard!

1/8 Hose Barb Non-Valved In-Line Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
50

Recently Viewed

View all recently visited products