SMC02MBLK
1/8 Hose Barb Non-Valved In-Line Coupling Set
- Material:
- Acetal
- Material Finish:
- Molded Black
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- Black
- Mounting Option:
- Free Floating
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Seal Options:
- BUNA-N
- Valve Option:
- Non-Valved
- Body Type:
- Other
- Bag Qty:
- 50