Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMC0112

1/16 Hose Barb Non-Valved In-Line Coupling Set
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
32°F - 180°F (0°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Other
Bag Qty:
50

Recently Viewed

View all recently visited products