Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PSC38MM

38mm Thread On Puncture Seal Cap - NSF
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polyethylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Thread
Temperature Range:
32°F - 160°F (0°C - 71°C)
Body Type:
Bag Closures
Bag Qty:
1,000

Recently Viewed

View all recently visited products