Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PS1700612

copy to clipboard click to copy Copied to clipboard!

3/8 Hose Barb Non-Valved In-Line Coupling Body - NSF

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Recently Viewed

View all recently visited products