2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

NS1D48042812

1/4-28 Flat Bottom Port Valved Panel Mount Coupling Insert
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 15 psi, 1.0 bar
Color:
Gray
Mounting Option:
Panel Mount
Temperature Range:
32 - 120 (0 - 49)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Different Order Unit

Recently Viewed

View All