DTLD

The 1/4" flow DTLD Series dual flow couplings provide a unique thumb latch with independent or simultaneous connections of loose tube sets. Made from ABS thermoplastic, the DTLD Series valved couplings ensures when connecting one insert, the second insert is prevented from disconnecting. One-hand operation makes the DTLD Series the choice for simple, independent connections of dual port connections. The DTLD Series is compatible with all PLC, PLC12 and LC Series Inserts.

FeaturesBenefits
Single thumb latchMinimizes inadvertent latch activation
Latch always in position to accept insertEnsures leak-free operation
Compact, modular designFits well in the hand and is easy to wipe down
Independent quick connectionsRequires minimal manual dexterity
Pressure:

Vacuum to 20 psi, 1.38 bar

Temperature:

32°F to 120°F (0°C to 48°C)

Materials:
Main components:

ABS

Thumb Latch and Retainer::Acetal
Internal insert valve:Polypropylene
Springs:316 Stainless steel
O-rings:316 Stainless steel
O-Ringe:Buna-N
Color:

White with blue latch
Molded Black with gray latch

Tubing Sizes:

Von 6,4mm bis 9,5mm (von 1/4” bis 3/8”)

Compliance:

REACH und RoHS

Internal body valve:

Acetal

   
DTLD Temperature Pressure Graph       DTLD Water Flow
   
WARNING: Pressure, temperature, chemicals, and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of CPC’s products in their own application conditions.
single shut-offKv ̴ 9,13 max. (Cv ̴ 0,63 max.)
double shut-offKv ̴ 6,09 max. (Cv ̴ 0,42 max.)

Symbole

Legend

8 list items
  • «
  • 1
  • »

Product

Bodies

DTLD17004 product photo

DTLD17004

DTLD17004
1/4" Dual Hose Barb, Valved, In-line Coupling Body
Product ID: DTLD17004
DTLD17004MBLK product photo

DTLD17004MBLK

DTLD17004MBLK
1/4" Dual Hose Barb, Valved, In-line Coupling Body
Product ID: DTLD17004MBLK
DTLD17006 product photo

DTLD17006

DTLD17006
3/8" Dual Hose Barb, Valved, In-line Coupling Body
Product ID: DTLD17006
DTLD17006MBLK product photo

DTLD17006MBLK

DTLD17006MBLK
3/8" Dual Hose Barb, Valved, In-line Coupling Body
Product ID: DTLD17006MBLK

Inserts

PLCD2200406 product photo

PLCD2200406

PLCD2200406
1/4" Hose Barb, Valved, In-line Coupling Insert
Product ID: PLCD2200406
PLCD2200406MBLK product photo

PLCD2200406MBLK

PLCD2200406MBLK
1/4" Hose Barb, Valved, In-line Coupling Insert
Product ID: PLCD2200406MBLK
PLCD2200606 product photo

PLCD2200606

PLCD2200606
3/8" Hose Barb, Valved, In-line Coupling Insert
Product ID: PLCD2200606
PLCD2200606MBLK product photo

PLCD2200606MBLK

PLCD2200606MBLK
3/8" Hose Barb, Valved, In-line Coupling Insert
Product ID: PLCD2200606MBLK
8 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products