Category

    Termination Size

      Valved?

        Mounting Options

          Printing

          The connection between printing and precision. When companies are relying on pixel-perfect materials, manufacturers turn to CPC for connectors that turn ordinary printing into a science. From verifying date codes and color codes, to inventory control and management, our intelligent ink handling solutions help take what’s on the screen and recreate it with incredible precision. They’re engineered from a variety of chemically resistant materials and feature advanced technologies like non-spill flush face shutoff valves and RFID functionality.
          • NS15

            NS1

            The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
          • NS2125

            NS212

            An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
          • NS43

            NS4

            Feature non-spill valves in a compact size, at a great price.
          • NS65

            NS6

            Non-spill couplings that are lightweight, chemically resistant and easy to use.
          • DTLD1

            DTLD

            DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
          • PLC124

            PLC12

            Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
          • PMC125

            PMC12

            Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
          • iMAR

            iMAR

            IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
          • iNS43

            iNS4

            RFID-enabled non-spill coupling enables drip-free disconnections.
          • SMC8

            SMC

            SMC couplings offer great value in a small plastic connector.
          • UDC4

            UDC

            Universal connection to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles.
          • NSH5

            NSH

            Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.