Termination Size

Valved?

Mounting Options

Spring in FlowPath?

RFID Enabled

Printing

The connection between printing and precision. When companies are relying on pixel-perfect materials, manufacturers turn to CPC for connectors that turn ordinary printing into a science. From verifying date codes and color codes, to inventory control and management, our intelligent ink handling solutions help take what’s on the screen and recreate it with incredible precision. They’re engineered from a variety of chemically resistant materials and feature advanced technologies like non-spill flush face shutoff valves and RFID functionality.
  • NS15

    NS1

    Read More
    The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
  • NS2125

    NS212

    Read More
    An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
  • NS43

    NS4

    Read More
    Feature non-spill valves in a compact size, at a great price.
  • NS65

    NS6

    Read More
    Non-spill couplings that are lightweight, chemically resistant and easy to use.
  • DTLD1

    DTLD

    Read More
    DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
  • PLC124

    PLC12

    Read More
    Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
  • PMC125

    PMC12

    Read More
    Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
  • iMAR

    iMAR

    Read More
    IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
  • iNS43

    iNS4

    Read More
    RFID-enabled non-spill coupling enables drip-free disconnections.
  • SMC8

    SMC

    Read More
    SMC couplings offer great value in a small plastic connector.
  • UDC4

    UDC

    Read More
    Universal connection to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles.
  • NSH5

    NSH

    Read More
    Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.