Termination Size

    Valved?

      Mounting Options

        Spring in FlowPath?

          RFID Enabled

            Printing

            The connection between printing and precision. When companies are relying on pixel-perfect materials, manufacturers turn to CPC for connectors that turn ordinary printing into a science. From verifying date codes and color codes, to inventory control and management, our intelligent ink handling solutions help take what’s on the screen and recreate it with incredible precision. They’re engineered from a variety of chemically resistant materials and feature advanced technologies like non-spill flush face shutoff valves and RFID functionality.
            • NS15

              NS1

              The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
            • NS2125

              NS212

              An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
            • NS43

              NS4

              Feature non-spill valves in a compact size, at a great price.
            • NS65

              NS6

              Non-spill couplings that are lightweight, chemically resistant and easy to use.
            • DTLD1

              DTLD

              DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
            • PLC124

              PLC12

              Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
            • PMC125

              PMC12

              Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
            • iMAR

              iMAR

              IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
            • iNS43

              iNS4

              RFID-enabled non-spill coupling enables drip-free disconnections.
            • SMC8

              SMC

              SMC couplings offer great value in a small plastic connector.
            • UDC4

              UDC

              Universal connection to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles.
            • NSH5

              NSH

              Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.