DrumQuik Universal Dispensing Adapter

DrumQuik Universal Dispensing Adaptors (UDA) are changing the world of chemical management. DrumQuik UDA are specifically designed for end-user applications. The DrumQuik UDA allows safer connections to drums and IBCs but can also be used with containers such as Nalgene caps and jerry cans with cap-style closures. Universal Dispensing Adaptors are also the preferred solution in applications where a dip-tube will be re-used or moved between multiple containers.

DrumQuik UDA mates with common containers, bung plugs and caps. The adapter ports enable simultaneous chemical extraction, venting or application of blanket gas. A third port can be used to recirculate priming chemical to the container in metering pump applications. DrumQuik 3-Port UDA facilitates easy, spill-free drum changeouts and offers unprecedented flexibility in a closed system for safely dispensing chemicals. Optional system components including foot valves, air filters and vent check valves are also available.

Features Benefits
Quick connect/disconnect Faster container change-outs
Automatic shutoff valve Stops flow when disconnected
Disposable container insert Reduces chemical exposure and messy handling

Pressure Vacuum to 120 psig

Temperature -32°to 120°F (0°to 49°C)

Materials

Main Components: Natural, virgin polypropylene (3-Port UDA uses FDA approved and animal free polypropylene) O-rings: UDA: none, 3-Port UDA: Food grade EPDM (FKM optional)

Lubricants: None used

Coupler: Virgin polypropylene

Spring (coupler only): 316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)

Number of ports

UDA: none, 3-Port UDA: three; one 1/2" female NPT liquid port, one 1/4" female NPT vent port and one 3/8" NPT Recirculation Port

Thread

UDA: presses into HFC, NSH & ChemQuik Series 3/4" male NPT terminations , 3-Port: 3/4" male NPT

Dip-tube length

UDA: polypropylene 37" (889mm) or 55" (1397mm), 3-Port: HDPE, use standard DrumQuik PRO or PUR dip-tubes

Torque specifications

2" Buttress - 20ft-lbs (27 N m)

BCS 56x4 - 20ft-lbs (27 N m)

2" NPS (plastic drum) - 20ft-lbs (27 N m)

2" NPS (steel drum) - 15ft-lbs (20 N m)

Shipping plug - hand tight

Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application    
11 list items
  • «
  • 1
  • »

Product

Fittings, Valves and Accessories

2621200 product photo

2621200

2621200
Reducer Bushing 1/2 X 1/4 NPT (DrumQuik PRO)
Product ID: 2621200
2621300 product photo

2621300

2621300
Pipe Plug, 1/4 NPT with FKM (DrumQuik PRO)
Product ID: 2621300
2621400 product photo

2621400

2621400
Pipe Plug, 3/8 NPT (DrumQuik PRO)
Product ID: 2621400
DQUDA3P product photo

DQUDA3P

DQUDA3P
3-Port UDA Adaptor Bulk Packaged
Product ID: DQUDA3P
DQUDA3PKIT product photo

DQUDA3PKIT

DQUDA3PKIT
3-Port UDA Adaptor Kit includes EPDM O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs
Product ID: DQUDA3PKIT
DQUDA3PKIT202 product photo

DQUDA3PKIT202

DQUDA3PKIT202
3-Port UDA Adaptor Kit includes FKM (Viton®) O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs
Product ID: DQUDA3PKIT202
DQUDA3PNUT product photo

DQUDA3PNUT

DQUDA3PNUT
Locking Nut for 3-Port UDA Adaptor
Product ID: DQUDA3PNUT
DQUDACAP2PKITPP product photo

DQUDACAP2PKITPP

DQUDACAP2PKITPP
2-Port Polypro Adaptor Cap for 38mm SP400 Bottles and Dip-tubes, FKM O-Ring
Product ID: DQUDACAP2PKITPP
DQUDAKIT product photo

DQUDAKIT

DQUDAKIT
Adaptor and DQPRODT1274 Dip-tube
Product ID: DQUDAKIT

O-Rings and Seals

2717000 product photo

2717000

2717000
AS568-214 EPDM, 3 Port UDA, Bulk Packaged O-Ring
Product ID: 2717000
2717100 product photo

2717100

2717100
AS568-214 FKM (Viton®), 3 Port UDA, Bulk Packaged O-Ring
Product ID: 2717100
11 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products