2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

DQPUR120112209

3/4" Flare Coupler with FFKM (Simriz®) O-Ring and Polyphenylene Sulfide Spring
Add to Quote Request
Material:
PVDF
Material Finish:
Natural
Color:
White
Mounting Option:
Thread
Temperature Range:
0°F - 120°F (-18°C - 49°C)
Seal Options:
Simriz PPS
Valve Spring:
Virgin PEEK UHP, PPS or PTFE encapsulated 316 stainless steel (TESS)
Valve Option:
Valved

Mating Parts

View All

Additional Items

View All

Recently Viewed

View All