DrumQuik PUR (High Purity Cleanroom)

DrumQuik® PUR is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.
Features Benefits
Quick connect/disconnect Faster container change-outs
Automatic shutoff valve Stops flow when disconnected
Disposable container insert Reduces chemical exposure and messy handlig

Pressure

Uncoupled: Vacuum to 45 psig (3.1 bar)

Coupled: Vacuum to drum rating

Temperature

Drum Insert: -20°to 120°F (-29°to 49°C)

Coupler: PVDF, 0° to 120°F (-18° to 49°C)

Materials

Drum insert & dip-tube: Virgin polyethylene (HDPE)

Shipping plug: Virgin polyethylene (HDPE), FKM Coupler: PVDF

Spring (coupler only): 316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)

Seals

Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer

Bung seal: Polyolefin, EPDM, FKM

Shipping plug seal: EPDM, FKM

Torque specifications

2" Buttress - 20ft-lbs (27 N m)

BCS 56x4 - 20ft-lbs (27 N m)

2" NPS (plastic drum) - 20ft-lbs (27 N m)

2" NPS (steel drum) - 15ft-lbs (20 N m)

Shipping plug - hand tight

Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application

Product

Dip-Tubes

DQPURDT0410 product photo

DQPURDT0410

DQPURDT0410
Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans
Product ID: DQPURDT0410
DQPURDT1274 product photo

DQPURDT1274

DQPURDT1274
Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs
Product ID: DQPURDT1274
DQPURDT1070 product photo

DQPURDT1070

DQPURDT1070
Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs
Product ID: DQPURDT1070
DQPURDT0985 product photo

DQPURDT0985

DQPURDT0985
Dip-tube 35.5" or 905mm long for 55gal/200L Drums
Product ID: DQPURDT0985

Drum Inserts

DQPUR202BUT product photo

DQPUR202BUT

DQPUR202BUT
2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)
Product ID: DQPUR202BUT
DQPUR202BUT202 product photo

DQPUR202BUT202

DQPUR202BUT202
2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)
Product ID: DQPUR202BUT202
DQPUR2BUT0985202 product photo

DQPUR2BUT0985202

DQPUR2BUT0985202
Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
Product ID: DQPUR2BUT0985202
DQPUR2BUT1274 product photo

DQPUR2BUT1274

DQPUR2BUT1274
Drum Insert Assembly 1274mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal
Product ID: DQPUR2BUT1274
DQPUR2BUT0985 product photo

DQPUR2BUT0985

DQPUR2BUT0985
Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
Product ID: DQPUR2BUT0985
DQPUR2BUT0410 product photo

DQPUR2BUT0410

DQPUR2BUT0410
Drum Insert Assembly 410mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal
Product ID: DQPUR2BUT0410

Fittings, Valves and Accessories

DQPURDCN0812 product photo

DQPURDCN0812

DQPURDCN0812
1/2" Flare X 3/4" Flare Double Containment Nut
Product ID: DQPURDCN0812
DQPURMC0604 product photo

DQPURMC0604

DQPURMC0604
3/8" Flare X 1/4" NPT PVDF Male Connector
Product ID: DQPURMC0604

Recently Viewed

View All