DrumQuik PRO

DrumQuik® PRO is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.

FeaturesBenefits
Quick connect/disconnectFaster container change-outs
Automatic shutoff valveStops flow when disconnected
Disposable container insertReduces chemical exposure and messy handlig

Pressure

Uncoupled: Vacuum to 45 psig (3.1 bar)

Coupled: Vacuum to drum rating

Temperature

Drum Insert: -20°to 120°F (-29°to 49°C)

Coupler: HDPE, 32° to 120°F (0° to 49°C)

Materials

Drum insert & dip-tube: Virgin polyethylene (HDPE)

Shipping plug: Virgin polyethylene (HDPE), FKM

Valves:

316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)

Seals

Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer

Bung seal: Polyolefin, EPDM, FKM

Shipping plug seal: EPDM, FKM

Torque specifications

2" Buttress - 20ft-lbs (27 N m)

BCS 56x4 - 20ft-lbs (27 N m)

2" NPS (plastic drum) - 20ft-lbs (27 N m)

2" NPS (steel drum) - 15ft-lbs (20 N m)

Shipping plug - hand tight

Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application.

Product

O-Rings and Seals

DQADAPP0212 product photo

DQADAPP0212

Adaptor, 3/4 FNPT Inner Port X 3/4 NPS Male Thread (for Asian Drums)
DQADAPP0622 product photo

DQADAPP0622

Adaptor, 3/4 FNPT Inner Port X 1-3/8 Male Buttress Thread (for Asian Drums)
DQMBUNGPP2BUT12 product photo

DQMBUNGPP2BUT12

Bung Closure, EPDM O-Ring, 2" Buttress X 3/4 NPS Female Thread
DQMBUNGPP2NPS12 product photo

DQMBUNGPP2NPS12

Bung Closure, EPDM O-Ring, 2" NPS X 3/4 NPS Female Thread
DQMBUNGPP56X412 product photo

DQMBUNGPP56X412

Bung Closure, EPDM O-Ring, BCS56X4 X 3/4 NPS Female Thread
DQMCAPPP63MM product photo

DQMCAPPP63MM

Cap Closure, EPDM O-Ring, 63mm, 3/4 NPS Female Thread
DQMCAPPP70MM product photo

DQMCAPPP70MM

Cap Closure, EPDM O-Ring, 70mm X 3/4 NPS Female Thread

Other

DQPRO120208 product photo

DQPRO120208

1/2 MNPT Elbow Coupler, with EPDM O-Rings and 316 Stainless Spring
DQPRO120208202 product photo

DQPRO120208202

1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring
DQPRO120208206 product photo

DQPRO120208206

1/2 MNPT Elbow Coupler with EPDM O-Rings and Hastelloy C Spring
DQPRO120208207 product photo

DQPRO120208207

1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring
DQPRO120312 product photo

DQPRO120312

3/4 Hose Barb Elbow Coupler with EPDM O-Rings and 316 Stainless Spring

Recently Viewed

View all recently visited products