10600
1/4 PTF Non-Valved Elbow Coupling Insert (PMC2104 NSF)
- Material:
- Acetal
- Material Finish:
- Natural
- Color:
- White
- Mounting Option:
- Free Floating
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Seal Options:
- FDA BUNA-N
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Bag Qty:
- 25