PMC220412
1/4 Hose Barb Non-Valved In-Line Coupling Insert
- Material:
- Polypropylene
- Material Finish:
- Almond
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- Almond
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma: Up to 50 kGy irradiation
- Temperature Range:
- 32°F - 160°F (0°C - 71°C)
- Seal Options:
- EPDM
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Bag Qty:
- 25