Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PMC120412

1/4 PTF Non-Valved Panel Mount Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Color:
Almond
Mounting Option:
Panel Mount
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Replacement Parts

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products