Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PMC1602

copy to clipboard click to copy Copied to clipboard!

1/8 Hose Barb Non-Valved Panel Mount Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products