Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

31600

1/4 BSPT Valved Coupling Body (PLCD10004BSPT NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
25

Recently Viewed

View all recently visited products