30900
3/8 PTF Valved Panel Mount Coupling Insert (PLCD40006 NSF)
- Material:
- Acetal
- Material Finish:
- Natural
- Color:
- White
- Mounting Option:
- Panel Mount
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Seal Options:
- FDA BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Bag Qty:
- 25