Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

30400

copy to clipboard click to copy Copied to clipboard!

3/8 NPT Non-Valved Coupling Insert (PLC24006 NSF)

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
25

Recently Viewed

View all recently visited products